52100302 - SKINDICHT EKU-M 20x1,5/25x1,5 LGY

Price per unit
  • Sale
  • Regular price R 12.69
Tax included.
We have 0 in stock.


SKINDICHT® EKU-M, metric cable gland accessories

SKINDICHT® EKU-M, metric cable gland accessories for cable glands with larger connection threads than the existing threaded holes

Benefits

  • Enables the use of cable glands with larger connection threads than the existing threaded holes
  • Assembling with a wrench
  • Supporting surface for spanner means scratches on the housing are avoided

Application Range

  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52100302
  • Thread, male M1: 20 x 1.5
  • Thread, female M2: 25 x 1.5
  • SW wrench size mm: 29
  • Pieces / PU: 100

Data Sheet