53801070 - SKINDICHT JT ÖLFLON M32

Price per unit
  • Sale
  • Regular price R 19.93
Tax included.
We have 2 in stock.


SKINDICHT® JT PTFE metric, sealing rings, suitable for foodstuffs

SKINDICHT® JT PTFE metric, sealing rings, suitable for foodstuffs, resistant to oil, water, alkaline solutions, acids, solvents etc

Benefits

  • Resistant to oil, water, alkaline solutions, acids, solvents, etc.
  • Suitable for foodstuffs

Application Range

  • PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands

Technical Data

  • Article number: 53801070
  • Article designation / size:
  • Inner Ø (mm): 32.1
  • Thickness (mm): 3.0
  • Outer Ø (mm): 40.3
  • Pieces / PU: 50

Data Sheet