52104485 - SKINDICHT KU-M 50x1,5/32x1,5

Price per unit
  • Sale
  • Regular price R 81.81
Tax included.
We have 10 in stock.


SKINDICHT® KU-M, glass fibre-reinforced reducers, metric threaded

SKINDICHT® KU-M, polyamide, glass fibre-reinforced reducers for maximum mechanical stability, with metric connection thread

Benefits

  • Enables the use of cable glands with smaller connection threads than the existing threaded holes

Application Range

  • Machines
  • Devices
  • Housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52104485
  • Thread, male M1: 50 x 1.5
  • Thread, female M2: 32 x 1.5
  • SW wrench size mm: 55
  • Thread length D mm: 14
  • Pieces / PU: 5

Data Sheet