52104572 - SKINDICHT MR-M ATEX 25x1,5/20x1,5

Price per unit
  • Sale
  • Regular price R 91.38
Tax included.
We have 12 in stock.


SKINDICHT® MR-M ATEX, reducers, with guide notch for O-ring

SKINDICHT® MR-M ATEX, reducers, enables the use of cable glands with smaller connection threads than the existing threaded holes

Benefits

  • Enables the use of cable glands with smaller connection threads than the existing threaded holes
  • With guide notch for O-ring
  • Assembling with a wrench

Application Range

  • Equipment group II / Category 2G+1D
  • Devices, machines and apparatus
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Norm References / Approvals

  • DIN EN 60079-0DIN EN 60079-7DIN EN 60079-31

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52104572
  • Thread, male M1: 25 x 1.5
  • Thread, female M2: 20 x 1.5
  • Overall height (mm): 15
  • SW wrench size mm: 27
  • Thread length D mm: 7
  • Outer Ø (mm): 30.1
  • Pieces / PU: 25

Data Sheet