52122010 - SKINDICHT O-RING M16 (13X2) FKM

Price per unit
  • Sale
  • Regular price R 14.56
Tax included.
We have 0 in stock.


SKINDICHT® O-ring FKM metric, sealing ring, protection against chemicals

SKINDICHT® O-ring FKM metric, sealing ring, to protect against oils, acids, chemicals at parts under extreme conditions

Application Range

  • For sealing the housing reliably to protect against oils, acids, and chemicals at the connection thread of a gland or other similar parts under extreme conditions

Technical Data

  • Article number: 52122010
  • Article designation / size:
  • Inner Ø (mm): 13.0
  • Cable thickness (mm): 2
  • Pieces / PU: 100

Data Sheet