53102021 - SKINDICHT O-RING M20 (17x1,5) NBR

Price per unit
  • Sale
  • Regular price R 0.61
Tax included.
We have 0 in stock.


SKINDICHT® O-Ring NBR metric, silicone-free incised seal

SKINDICHT® O-Ring NBR metric,incised seal for sealing the housing reliably, to protect against oils, dust and water, ozone& UV-resistant

Application Range

  • For sealing the housing reliably to protect against oils, dust, and water at the connection thread of a gland or other similar parts

Technical Data

  • Article number: 53102021
  • Article designation / size:
  • Inner Ø (mm): 17.0
  • Cable thickness (mm): 1.5
  • Pieces / PU: 100

Data Sheet