52106930 - SKINDICHT SHVE-M 20x1,5/13,5/9/5

Price per unit
  • Sale
  • Regular price R 104.21
Tax included.
We have 0 in stock.


SKINDICHT® SHVE-M, metric cable gland for EMC/earthing

SKINDICHT® SHVE-M, metric brass cable gland with high degree of protection, low-resistance 360° screen contact and high strain relief

Benefits

  • Optimum, low-resistance 360° screen contact
  • High degree of protection
  • High strain relief

Application Range

  • Earthing gland, for applications where electrical interference fields can occur.
  • Medical engineering
  • Frequency converters
  • Airports
  • Measurement and control technology

Product Make-up

  • 1 fitting
  • 2 earth sleeves
  • 3 sealing cones
  • 4 cone, brass
  • 5 compression screws

Technical Data

  • Article number: 52106930
  • Article designation / size:
  • Function thread PG: 13.5
  • Outer sheath clamping range ØF mm: 6,5 - 8,8
  • Inner sheath clamping range (mm): 3,5 - 5
  • SW1/SW2 mm: 22 / 22
  • Overall length C mm: 32.0
  • Thread length D mm: 6
  • Clear opening earthing sleeve ØB: 5
  • Clear opening F (mm): 9.0
  • Pieces / PU: 25

Data Sheet