52106960 - SKINDICHT SHVE-M 20x1,5/16/11/8

Price per unit
  • Sale
  • Regular price R 228.22
Tax included.
We have 0 in stock.


SKINDICHT® SHVE-M, metric cable gland for EMC/earthing

SKINDICHT® SHVE-M, metric brass cable gland with high degree of protection, low-resistance 360° screen contact and high strain relief

Benefits

  • Optimum, low-resistance 360° screen contact
  • High degree of protection
  • High strain relief

Application Range

  • Earthing gland, for applications where electrical interference fields can occur.
  • Medical engineering
  • Frequency converters
  • Airports
  • Measurement and control technology

Product Make-up

  • 1 fitting
  • 2 earth sleeves
  • 3 sealing cones
  • 4 cone, brass
  • 5 compression screws

Technical Data

  • Article number: 52106960
  • Article designation / size:
  • Function thread PG: 16
  • Outer sheath clamping range ØF mm: 8,5 - 10,8
  • Inner sheath clamping range (mm): 6 - 8
  • SW1/SW2 mm: 24 / 24
  • Overall length C mm: 34.5
  • Thread length D mm: 6
  • Clear opening earthing sleeve ØB: 8
  • Clear opening F (mm): 11.0
  • Pieces / PU: 25

Data Sheet