52005575 - SKINDICHT SKZ-XL PG 9

Price per unit
  • Sale
  • Regular price R 103.53
Tax included.
We have 42 in stock.


SKINDICHT® SKZ, PG brass cable gland with incised sealing ring

SKINDICHT® SKZ, PG brass cable gland with incised sealing ring, high mechanical stability and strain relief, for harsh conditions

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • High mechanical stability

Application Range

  • Saddle clamp strain relief gland for harsh application conditions
  • Building sites
  • Plant engineering
  • Electric motor manufacturing

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 52005575
  • Article designation / size:
  • Ø F mm: 6 - 8,5
  • Max. fitting size for installation (mm): 24
  • SW1/SW2 mm: 17.0 / 17.0
  • Overall length C mm: 39.0
  • Thread length D mm: 15
  • Pieces / PU: 50

Data Sheet