52032615 - SKINDICHT SM-M 16x1,5 INOX

Price per unit
  • Sale
  • Regular price R 37.72
Tax included.
We have 0 in stock.


SKINDICHT® SM-M INOX, metric threaded stainless steel counter nut

SKINDICHT® SM-M INOX, stainless steel metric counter nuts for through-holes on thin-walled housings

Info

  • Metric threaded, stainless steel counter nut

Application Range

  • Used when a gland has to be countered, or in through-holes on thin-walled housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52032615
  • Article designation / size:
  • Thickness (mm): 2.8
  • SW wrench size mm: 19
  • Outer Ø (mm): 20.9
  • Pieces / PU: 10

Data Sheet