52103050 - SKINDICHT SM-M 40x1,5 COUNTER NUT

Price per unit
  • Sale
  • Regular price R 24.63
Tax included.
We have 90 in stock.


SKINDICHT® SM-M, metric nickel-plated brass counter nut

SKINDICHT® SM-M, metric counter nuts for through-holes on thin-walled housings

Info

  • Also available as lead-free version - the lead-free articles end on LF after the article number

Application Range

  • Used when a gland has to be countered, or in through-holes on thin-walled housings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52103050
  • Article designation / size:
  • Thickness (mm): 5.0
  • SW wrench size mm: 46
  • Outer Ø (mm): 50.6
  • Pieces / PU: 50

Data Sheet