52003540 - SKINDICHT SM PG 21 counter nut

Price per unit
  • Sale
  • Regular price R 10.35
Tax included.
We have 3200 in stock.


SKINDICHT® SM, counter nuts for through-holes

SKINDICHT® SM, counter nuts for thin walled-housings with through-holes, to counter a gland

Application Range

  • Used when a gland has to be countered, or in through-holes on thin-walled housings

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 52003540
  • Article designation / size:
  • Height (mm): 3.5
  • SW wrench size mm: 32
  • Far corner dimension: 35.5
  • Pieces / PU: 50

Data Sheet