We have 45 in stock.
SKINDICHT® SR, PG cable gland for cables with large outer diameters
SKINDICHT® SR,robust PG brass cable gland with bending & anti-kink protection, high degree of protection,for cables with large outer diameters
Benefits
- Reliable bending and anti-kink protection
- High strain relief
- Robust
- For cables with large outer diameters
- High degree of protection
Application Range
- Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
- Handheld device
- Portable equipment
- Building sites
- Moving machine parts
Product Make-up
- PG connection thread
Technical Data
- Article number: 52001110
- Article designation / size:
- Ø F mm: 18 - 20
- Max. fitting size for installation (mm): 46
- SW1/SW2 mm: 30.0 / 30.0
- Overall length C mm: 79.0
- Thread length D mm: 7
- Pieces / PU: 25