52105660 - SKINDICHT SRE-M 25x1,5/21/17/14

Price per unit
  • Sale
  • Regular price R 320.34
Tax included.
We have 198 in stock.


SKINDICHT® SRE-M, brass cable gland, gentle cable clamping

SKINDICHT® SRE-M,metric cable gland with perfect seal with anti-kink protection, high degree of protection and cable-protecting strain relief

Benefits

  • Cable-protecting strain relief
  • Perfect seal with anti-kink protection
  • Optimum, low-resistance 360° screen contact
  • Gentle cable clamping
  • High degree of protection

Application Range

  • Earthing gland with additional anti-kink protection. For applications where electrical interference fields can occur.
  • Moving machine parts
  • Conveyor and transport systems
  • Production lines
  • Measurement and control technology

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52105660
  • Article designation / size:
  • Function thread PG: 21
  • Outer sheath clamping range ØF mm: 15 - 17
  • Inner sheath clamping range (mm): 12 - 14
  • SW1/SW2 mm: 30 / 30
  • Overall length C mm: 78.0
  • Thread length D mm: 7
  • Clear opening earthing sleeve ØB: 14
  • Clear opening F (mm): 17.0
  • Pieces / PU: 25

Data Sheet