52107350 - SKINDICHT SVF-M 32x1,5/29

Price per unit
  • Sale
  • Regular price R 199.80
Tax included.
We have 0 in stock.


SKINDICHT® SVF-M, flat cable gland with tolerance

SKINDICHT® SVF-M, flat cable gland with automatically fitting lateral sealing lips, optimum strain relief

Benefits

  • Lateral sealing lips fit automatically around various cable dimensions
  • Cable-specific seal dimensions are no longer necessary
  • Large opening allows clamping of up to two flat cables
  • Optimum strain relief
  • Tolerance

Application Range

  • For inserting flat cables
  • Control cabinet manufacturing
  • Conveyor systems
  • Pumps
  • Lifts

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 52107350
  • Article designation / size:
  • Min./max. flat cable width: 14.0 / 27
  • Function thread PG: 29
  • Min./max. cable thickness (mm): 4.0 / 11.5
  • Overall length C mm: 32.0
  • Thread length D mm: 8
  • Pieces / PU: 10

Data Sheet