We have 48 in stock.
SKINDICHT® SVF-M, flat cable gland with tolerance
SKINDICHT® SVF-M, flat cable gland with automatically fitting lateral sealing lips, optimum strain relief
Benefits
- Lateral sealing lips fit automatically around various cable dimensions
- Cable-specific seal dimensions are no longer necessary
- Large opening allows clamping of up to two flat cables
- Optimum strain relief
- Tolerance
Application Range
- For inserting flat cables
- Control cabinet manufacturing
- Conveyor systems
- Pumps
- Lifts
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Technical Data
- Article number: 52107360
- Article designation / size:
- Min./max. flat cable width: 24.0 / 34
- Function thread PG: 36
- Min./max. cable thickness (mm): 4.0 / 11.5
- Overall length C mm: 35.0
- Thread length D mm: 8
- Pieces / PU: 10