52005480 - SKINDICHT SVF PG 16

Price per unit
  • Sale
  • Regular price R 64.99
We have 10 in stock.


SKINDICHT® SVF, PG flat cable gland with optimum strain relief

SKINDICHT® SVF, PG flat cable gland with automatically fitting lateral sealing lips and high mechanical stability

Benefits

  • High mechanical stability
  • Lateral sealing lips fit automatically around various cable dimensions
  • Large opening allows clamping of up to two flat cables
  • Optimum strain relief

Application Range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 52005480
  • Article designation / size:
  • Min./max. flat cable width: - - 16.0
  • Cable thickness min. / max. mm: - - 5.0
  • SW1/SW2 mm: 24.0 / 22.0
  • Overall length C mm: 27.5
  • Thread length D mm: 6.5
  • Pieces / PU: 25

Data Sheet