52005510 - SKINDICHT SVF PG 36

Price per unit
  • Sale
  • Regular price R 205.87
We have 0 in stock.


SKINDICHT® SVF, PG flat cable gland with optimum strain relief

SKINDICHT® SVF, PG flat cable gland with automatically fitting lateral sealing lips and high mechanical stability

Benefits

  • High mechanical stability
  • Lateral sealing lips fit automatically around various cable dimensions
  • Large opening allows clamping of up to two flat cables
  • Optimum strain relief

Application Range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 52005510
  • Article designation / size:
  • Min./max. flat cable width: 24.0 - 40.0
  • Cable thickness min. / max. mm: 4.0 - 11.5
  • SW1/SW2 mm: 50.0 / 47.0
  • Overall length C mm: 36.0
  • Thread length D mm: 9
  • Pieces / PU: 10

Data Sheet