We have 100 in stock.
SKINDICHT® SVF, PG flat cable gland with optimum strain relief
SKINDICHT® SVF, PG flat cable gland with automatically fitting lateral sealing lips and high mechanical stability
Benefits
- High mechanical stability
- Lateral sealing lips fit automatically around various cable dimensions
- Large opening allows clamping of up to two flat cables
- Optimum strain relief
Application Range
- For inserting flat cables
- Conveyor systems
- Pumps
- Lifts
- Control cabinet manufacturing
Product Make-up
- PG connection thread
Technical Data
- Article number: 52005520
- Article designation / size:
- Min./max. flat cable width: 29.0 - 45.0
- Cable thickness min. / max. mm: 5.0 - 12.0
- SW1/SW2 mm: 57.0 / 54.0
- Overall length C mm: 40.0
- Thread length D mm: 10
- Pieces / PU: 5