52005680 - SKINDICHT SVFK PG 21

Price per unit
  • Sale
  • Regular price R 49.88
We have 0 in stock.


SKINDICHT® SVFK, PG plastic flat cable gland

SKINDICHT® SVFK, PG plastic flat cable gland, with automatically fitting lateral sealing lips

Benefits

  • Economical type
  • Lateral sealing lips fit automatically around various cable dimensions
  • Cable-specific seal dimensions are no longer necessary
  • Tolerance
  • Large opening allows clamping of up to two flat cables

Application Range

  • For inserting flat cables
  • Conveyor systems
  • Pumps
  • Lifts
  • Control cabinet manufacturing

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 52005680
  • Article designation / size:
  • Min./max. flat cable width: 10.0 - 20.5
  • Cable thickness min. / max. mm: 3.0 - 8.0
  • SW1/SW2 mm: 32.0 / 30.0
  • Overall length C mm: 43.0
  • Thread length D mm: 11
  • Pieces / PU: 25

Data Sheet