53806760 - SKINTOP BS-M METALL M16x1,5

Price per unit
  • Sale
  • Regular price R 292.36
Tax included.
We have 29 in stock.


SKINTOP® BS-M METAL / SKINTOP® BSR-M METAL, brass cable gland

SKINTOP® BS-M METAL / SKINTOP® BSR-M METAL, durable cable gland with permanent bending protection under high mechanical stress

Info

  • Permanent bending protection under high mechanical stress

Benefits

  • High mechanical stability
  • Long service life
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Maximum reliability

Application Range

  • In areas where mechanical stability are critical
  • Portable equipment
  • Building sites
  • Machine and equipment manufacturing
  • Typical fields of application- Steel and glass works- Cement and ceramic works- Foundries- Shipbuilding industry- Furnace construction

Norm References / Approvals

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53806760
  • Article designation / size:
  • Ø F mm: 4.5 - 10.0
  • Thread length D mm: 7
  • SW wrench size mm: 20
  • Overall length C mm: 79.0
  • Pieces / PU: 25

Data Sheet