53015650 - SKINTOP BS PG 21 RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 64.01
Tax included.
We have 82 in stock.


SKINTOP® BS,polyamide cable gland with bending and anti-kink protection

SKINTOP® BS, polyamide cable gland with bending and anti-kink protection, to protect flexible cables, for moving machine parts

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application Range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Robotics industry
  • Light and sound applications
  • Moving machine parts

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread acc. to DIN 40430

Technical Data

  • Article number: 53015650
  • Article designation / size:
  • Ø F mm: 13 - 18
  • SW wrench size mm: 33
  • Overall length C mm: 129.0
  • Thread length D mm: 11
  • Pieces / PU: 25

Data Sheet