53017430 - SKINTOP BT-M 20x1,5 RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 36.37
Tax included.
We have 20 in stock.


SKINTOP® BT-M, metric plastic cable gland for flexible cables

SKINTOP® BT-M, metric plastic cable gland as protection of flexible cables, with reliable bending and anti-kink protection

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application Range

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Apparatus construction
  • Light and sound applications
  • Moving machine parts

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53017430
  • Article designation / size:
  • Ø F mm: 5-12
  • SW wrench size mm: 24
  • Overall length C mm: 54.0
  • Thread length D mm: 13
  • Pieces / PU: 50

Data Sheet