53112686 - SKINTOP CLICK 16 RAL 7035 LGY

Price per unit
  • Sale
  • Regular price R 24.16
Tax included.
We have 0 in stock.


SKINTOP® CLICK, plastic cable gland with time-saving CLICK system

SKINTOP® CLICK, plastic cable gland with time-saving CLICK system, simple, free assembly and vibration protection, no thread required

Info

  • The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.
  • In practical box available in the web catalogue

Benefits

  • Fewer parts, counter nut no longer needed
  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Vibration protection
  • No thread required

Application Range

  • Solar applications
  • Control cabinet manufacturing
  • Measurement, control and electrical applications
  • Air-conditioning technology
  • Automation technology

Norm References / Approvals

  • UL File Nr. E79903

Technical Data

  • Article number: 53112686
  • Article designation / size:
  • Ø F mm: 5.0 - 9.0
  • M (hole in mm): 16.3 (-0.2)
  • SW1/SW2 mm: 19.0 / 22.0
  • Overall length C mm: 42.0
  • Thread length D mm: 8
  • Wall thickness, S (mm): 1.0 - 4.0
  • Pieces / PU: 50

Data Sheet