53112881 - SKINTOP CLICK-R 25 RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 47.62
Tax included.
We have 24 in stock.


SKINTOP® CLICK-R, plastic cable gland with CLICK system

SKINTOP® CLICK-R, plastic cable gland with time-saving CLICK system, simple, free assembly, with reducing seal insert

Info

  • The most innovative cable insertion system in the market for a fast and highly flexible assembly. Simply click in - turn to the left - turn to the right - finished. The result: fixed, centred, strain-relieved fitting and maximum protection class in a few seconds.

Benefits

  • Fewer parts, counter nut no longer needed
  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Vibration protection
  • No thread required

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm References / Approvals

  • UL File Nr. E79903

Technical Data

  • Article number: 53112881
  • Article designation / size:
  • Ø F mm: 6.0 - 13.0
  • M (hole in mm): 25.3 (-0.2)
  • SW1/SW2 mm: 30.0 / 32.0
  • Overall length C mm: 48.0
  • Thread length D mm: 8
  • Wall thickness, S (mm): 1.0 - 4.0
  • Pieces / PU: 25

Data Sheet