53113550 - SKINTOP COLD M 40x1,5

Price per unit
  • Sale
  • Regular price R 222.19
Tax included.
We have 0 in stock.


SKINTOP® COLD, metric brass cable gland, cold-resistant

SKINTOP® COLD, metric brass cable gland, high cold-resistance and cold impact resistance, high mechanical stability

Info

  • For extreme sub-zero temperatures

Benefits

  • High cold-resistance
  • High mechanical stability
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Cold impact resistance

Application Range

  • In areas where mechanical stability and high cold-resistance are critical
  • Air-conditioning technology
  • Plant engineering
  • Freezing plants, cold storage
  • Offshore sector

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53113550
  • Article designation / size:
  • Ø F mm: 19-28
  • SW wrench size mm: 45
  • Overall length C mm: 48.0
  • Thread length D mm: 9
  • Pieces / PU: 10

Data Sheet