52220000 - SKINTOP CUBE FRAME 16

Price per unit
  • Sale
  • Regular price R 350.97
Tax included.
We have 0 in stock.


SKINTOP® CUBE, cable bushing system, variable range of clamping force

SKINTOP® CUBE, cable bushing system with oil resistance, variable range of clamping force and vibration-safe module fixation

Info

  • Innovative multi-cable bushing system with variable clamping ranges for high flexibility in assembling.
  • When disassembling, the frame can remain on the housing and the plug-in module remains securely on the cable.

Benefits

  • Variable clamping range
  • Simplified servicing due to easy assembling and disassembling
  • Vibration-safe module fixation
  • Strain relief
  • Oil resistance

Application Range

  • Apparatus and switch cabinet construction
  • For installation of harnessed cables
  • Automation technology
  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Electronic installations

Norm References / Approvals

  • UL File No. E349737
  • UL 508A for Industrial Control Panels
  • UL 50, UL 50E, CSA C22.2

Product Make-up

  • For cut-outs for industrial connectors with standard defined boreholes.
  • For cut-outs for 16-pin industrial connectors (36 x 86 mm)
  • For cut-outs for 24-pin industrial connectors (36 x 112 mm)
  • The SKINTOP® CUBE system consists of the SKINTOP® CUBE FRAME and the clip modules SKINTOP® CUBE MODULE.

Technical Data

  • Article number: 52220000
  • Article designation / size:
  • Max. number of executions: 8
  • Pieces / PU: 1

Data Sheet