53609230 - SKINTOP DIX 9230

Price per unit
  • Sale
  • Regular price R 4.31
Tax included.
We have 0 in stock.


SKINTOP® DIX, multiple sealing inserts, easy insertion of cables

SKINTOP® DIX, silicone multiple sealing inserts, higher packing density allows smaller part construction, easy insertion of several cables

Benefits

  • Easy insertion of several cables into one gland
  • Higher packing density allows smaller part construction

Application Range

  • For use in SKINTOP® cable glands
  • A sealing ring with several holes is used in place of the inner sealing insert

Technical Data

  • Article number: 53609230
  • Article designation / size:
  • PG size: 9
  • Number of cables x cable Ø: 2 x 3.0
  • Pieces / PU: 100

Data Sheet