54113030 - SKINTOP DV-M 25

Price per unit
  • Sale
  • Regular price R 3.47
Tax included.
We have 195 in stock.


SKINTOP® DV-M, multiple sealing inserts, as moisture proof

SKINTOP® DV-M, multiple sealing inserts, prevents humidity from seeping into the housing, as protection of unused connection points

Benefits

  • Prevents humidity from seeping into the housing

Application Range

  • These seals are placed into the sealing ring of the SKINTOP® cable glands
  • Preparations
  • Protection of unused connection points

Technical Data

  • Article number: 54113030
  • Article designation / size:
  • Klemmbereich Ø F mm: 17.2
  • Height (mm): 9.5
  • Pieces / PU: 250

Data Sheet