SKINTOP® GMP-GL-M, glass fibre-reinforced counter nuts
SKINTOP® GMP-GL-M, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread
Benefits
- Glass fibre-reinforced for maximum mechanical stability
- Supporting surface for spanner means scratches on the housing are avoided
Norm References / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Technical Data
- Article number: 53119013
- Article designation / size:
- SW wrench size mm: 22
- Pieces / PU: 100