SKINTOP® GMP-GL, glass fibre-reinforced counter nuts
SKINTOP® GMP-GL, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread
Benefits
- Glass fibre-reinforced for maximum mechanical stability
- Supporting surface for spanner means scratches on the housing are avoided
Application Range
- For locking SKINTOP® cable glands in boreholes without thread.
Norm References / Approvals
- UL File Nr. E79903
Product Make-up
- PG connection thread
Technical Data
- Article number: 53019020
- Article designation / size:
- SW wrench size mm: 24
- Pieces / PU: 100