53019220 - SKINTOP GMP-GL PG 11 RAL 9005 BK

Price per unit
  • Sale
  • Regular price R 2.59
Tax included.
We have 35 in stock.


SKINTOP® GMP-GL, glass fibre-reinforced counter nuts

SKINTOP® GMP-GL, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for spanner means scratches on the housing are avoided

Application Range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 53019220
  • Article designation / size:
  • SW wrench size mm: 24
  • Pieces / PU: 100

Data Sheet