53019070 - SKINTOP GMP-GL PG 36 RAL 7001 SGY

Price per unit
  • Sale
  • Regular price R 40.14
Tax included.
We have 145 in stock.


SKINTOP® GMP-GL, glass fibre-reinforced counter nuts

SKINTOP® GMP-GL, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for spanner means scratches on the housing are avoided

Application Range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread

Technical Data

  • Article number: 53019070
  • Article designation / size:
  • SW wrench size mm: 60
  • Pieces / PU: 25

Data Sheet