53119200 - SKINTOP GMP-HF-M 12x1,5 RAL7035 LGY

Price per unit
  • Sale
  • Regular price R 4.08
Tax included.
We have 2395 in stock.


SKINTOP® GMP-HF-M, halogen-free counter nuts, extremely flame-retardant

SKINTOP® GMP-HF-M, halogen-free counter nuts, extremely flame-retardant, self-extinguishing, no dripping, for public buildings

Benefits

  • Extremely flame-retardant according to UL 94 V0
  • Halogen-free
  • Self-extinguishing, no dripping

Application Range

  • Airports
  • Tunnel construction
  • Underground railways
  • Public buildings

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53119200
  • Article designation / size:
  • SW wrench size mm: 17
  • PU: 100

Data Sheet