We have 95 in stock.
SKINTOP® K-M ATEX plus, metric plastic cable gland
SKINTOP® K-M ATEX plus, metric plastic cable gland with high degree of protection, cold impact resistance, explosion-proof
Benefits
- High degree of protection
- Cold impact resistance
- High strain relief
- Wide, variable clamping ranges
- Permanent vibration protection
Application Range
- Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
- Equipment group II / Category 2G+1D
- For mobile applications in offshore and marine industries
- Chemical and petrochemical industry
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Technical Data
- Article number: 54115210
- Article designation / size:
- Clamping range ØF mm: 7-9
- Thread M: 16 x 1.5
- SW wrench size mm: 19
- Overall length C mm: 34
- Thread length D mm: 8
- Pieces / PU: 50