54115220 - SKINTOP K-M 20x1,5 ATEX plus BK

Price per unit
  • Sale
  • Regular price R 25.16
Tax included.
We have 0 in stock.


SKINTOP® K-M ATEX plus, metric plastic cable gland

SKINTOP® K-M ATEX plus, metric plastic cable gland with high degree of protection, cold impact resistance, explosion-proof

Benefits

  • High degree of protection
  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Permanent vibration protection

Application Range

  • Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 54115220
  • Article designation / size:
  • Clamping range ØF mm: 7-13
  • Thread M: 20 x 1.5
  • SW wrench size mm: 25
  • Overall length C mm: 38
  • Thread length D mm: 9
  • Pieces / PU: 50

Data Sheet