54115440 - SKINTOP K-M 32x1,5 ATEX plus BU

Price per unit
  • Sale
  • Regular price R 142.97
Tax included.
We have 5 in stock.


SKINTOP® K-M ATEX plus blue, metric plastic cable gland

SKINTOP® K-M ATEX plus blue, metric plastic cable gland with high degree of protection for intrinsically safe circuits, explosion-proof

Benefits

  • High degree of protection
  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Permanent vibration protection

Application Range

  • Intrinsically safe circuits (class "i") as well as in housings and devices that require class "e" safety.
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 54115440
  • Article designation / size:
  • Clamping range ØF mm: 12-21
  • Thread M: 32 x 1.5
  • SW wrench size mm: 36
  • Overall length C mm: 47
  • Thread length D mm: 10
  • Pieces / PU: 25

Data Sheet