We have 3 in stock.
              
            
        SKINTOP® K-M ATEX plus blue, metric plastic cable gland
SKINTOP® K-M ATEX plus blue, metric plastic cable gland with high degree of protection for intrinsically safe circuits, explosion-proof
Benefits
- High degree of protection
 - Cold impact resistance
 - High strain relief
 - Wide, variable clamping ranges
 - Permanent vibration protection
 
Application Range
- Intrinsically safe circuits (class "i") as well as in housings and devices that require class "e" safety.
 - Equipment group II / Category 2G+1D
 - For mobile applications in offshore and marine industries
 - Chemical and petrochemical industry
 
Product Make-up
- Metric connection thread acc. to DIN EN 60423
 - Basis for technical information DIN IEC 62444
 
Technical Data
- Article number: 54115460
 - Article designation / size:
 - Clamping range ØF mm: 27-35
 - Thread M: 50 x 1.5
 - SW wrench size mm: 55
 - Overall length C mm: 62
 - Thread length D mm: 12
 - Pieces / PU: 5