54115415 - SKINTOP KR-M 16x1,5 ATEX plus BU

Price per unit
  • Sale
  • Regular price R 30.32
Tax included.
We have 24 in stock.


SKINTOP® KR-M ATEX plus blue, metric plastic cable gland

SKINTOP® KR-M ATEX plus blue, metric plastic cable gland with high degree of protection and reducing seal insert, explosion-proof

Benefits

  • High degree of protection
  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Permanent vibration protection

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 54115415
  • Article designation / size:
  • Clamping range ØF mm: 4-6
  • Thread M: 16 x 1.5
  • SW wrench size mm: 19
  • Overall length C mm: 34
  • Thread length D mm: 8
  • Pieces / PU: 50

Data Sheet