We have 40 in stock.
SKINTOP® KR-M ATEX plus, metric plastic cable gland
SKINTOP® KR-M ATEX plus, metric plastic cable gland with high degree of protection and reducing seal insert, explosion proof
Benefits
- High degree of protection
- Cold impact resistance
- High strain relief
- Wide, variable clamping ranges
- Permanent vibration protection
Application Range
- With reducing seal insert, to seal cables with smaller outer diameters
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Technical Data
- Article number: 54115225
- Article designation / size:
- Clamping range ØF mm: 5-10
- Thread M: 20 x 1.5
- SW wrench size mm: 25
- Overall length C mm: 38
- Thread length D mm: 9
- Pieces / PU: 50