53112720 - SKINTOP MS-M 20x1,5 ATEX

Price per unit
  • Sale
  • Regular price R 86.81
Tax included.
We have 205 in stock.


SKINTOP® MS-M ATEX, anti-static brass cable gland

SKINTOP® MS-M ATEX, anti-static brass cable gland with cold impact resistance and maximum reliability, explosion-proof

Benefits

  • Maximum reliability
  • High strain relief
  • Wide, variable clamping ranges
  • Cold impact resistance

Application Range

  • Devices, machines and apparatus of enhanced safety protection type "e", dust ignition proof "t"
  • Equipment group II / Category 2G+1D
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry

Product Features

  • SKINTOP® MS-M-XL ATEX is similar to the SKINTOP® MS-M ATEX, but has an extended connection thread for thick walls

Norm References / Approvals

  • UL File Nr. E79903
  • M 63 plus without UL approval

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53112720
  • Article designation / size:
  • Ø F mm: 7.0 - 13.0
  • Visible height (mm):
  • SW wrench size mm: 24
  • Overall length C mm: 37.0
  • Thread length D mm: 8
  • Pieces / PU: 50

Data Sheet