53112676 - SKINTOP MS-M BRUSH 25x1,5

Price per unit
  • Sale
  • Regular price R 136.05
Tax included.
We have 0 in stock.


SKINTOP® MS-M BRUSH, cable gland with double lamella gasket

SKINTOP® MS-M BRUSH, brass cable gland with double lamella gasket, faster, low resistance 360° screen contact, simple assembling

Info

  • NEW: Now also available in size M20x1.5
  • SKINTOP® MS-M sizes 75 x 1.5 to 110 x 2 with innovative double lamella gasket for easier assembling of cables with large diameters.

Benefits

  • Also suitable for continuing the cable screen to another connection
  • Optimum, low-resistance 360° screen contact
  • Faster than any other comparable system
  • Uncomplicated and reliable
  • Maximum assembly freedom during adjustment

Application Range

  • For EMC-compliant earthing of the copper braiding
  • Automation systems
  • High-power drives
  • Frequency converters
  • Conveyor and transport systems

Norm References / Approvals

  • UL File Nr. E79903
  • UL approval for SKINTOP MS-M BRUSH M 20 x 1,5 up to M 75 x 1,5 plus and SKINTOP MS-M BRUSH 20 x 1,5 XL

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53112676
  • Article designation / size:
  • Outer Ø (mm), from - to: 9.0 - 17.0
  • Minimum Ø above braiding (mm): 6
  • SW wrench size mm: 29
  • Thread length D mm: 8
  • Pieces / PU: 10

Data Sheet