We have 1334 in stock.
SKINTOP® MS, brass cable gland with maximum reliability
SKINTOP® MS, brass cable gland with maximum reliability, in areas where mechanical and chemical stability are critical
Benefits
- Maximum reliability
- Optimum strain relief
- Wide, variable clamping ranges
Application Range
- In areas where mechanical and chemical stability are critical
- Chemical industry
- Measurement and control technology
- Machine and equipment manufacturing
- Plant engineering
Product Make-up
- PG connection thread acc. to DIN 40430
Technical Data
- Article number: 52015730
- Article designation / size:
- Ø F mm: 5.0 - 12.0
- SW wrench size mm: 22
- Overall length C mm: 34.0
- Thread length D mm: 6.5
- Pieces / PU: 50