52015750 - SKINTOP MS PG 21

Price per unit
  • Sale
  • Regular price R 73.20
Tax included.
We have 724 in stock.


SKINTOP® MS, brass cable gland with maximum reliability

SKINTOP® MS, brass cable gland with maximum reliability, in areas where mechanical and chemical stability are critical

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
  • Plant engineering

Product Make-up

  • PG connection thread acc. to DIN 40430

Technical Data

  • Article number: 52015750
  • Article designation / size:
  • Ø F mm: 11.0 - 18.0
  • SW wrench size mm: 30
  • Overall length C mm: 40.0
  • Thread length D mm: 7
  • Pieces / PU: 25

Data Sheet