53112620 - SKINTOP MS-SC-M 16x1,5

Price per unit
  • Sale
  • Regular price R 61.31
Tax included.
We have 0 in stock.


SKINTOP® MS-SC-M, cable gland for cables with and without inner sheath

SKINTOP® MS-SC-M, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble

Info

  • Also available as lead-free version - the lead-free articles end on LF after the article number

Benefits

  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Low-resistance screen contact, optimum EMC protection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application Range

  • For EMC-compliant earthing of the copper braiding
  • Telecommunication
  • Industrial machinery and plant engineering
  • Measurement and control technology
  • Automation technology

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53112620
  • Article designation / size:
  • Outer Ø (mm), from - to: 4.5 - 10.0
  • Minimum Ø above braiding (mm): 4
  • SW wrench size mm: 20
  • Thread length D mm: 7
  • Pieces / PU: 50

Data Sheet