53112240 - SKINTOP MS-SC PG 16

Price per unit
  • Sale
  • Regular price R 106.04
Tax included.
We have 37 in stock.


SKINTOP® MS-SC, cable gland for cables with and without inner sheath

SKINTOP® MS-SC, brass cable gland with low-resistance screen contact and highly conductive, flexible EMC contact, easy to assemble

Benefits

  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Low-resistance screen contact, optimum EMC protection
  • Highly conductive, flexible EMC contact for clamping various screen diameters
  • Few operation steps, easy to assemble

Application Range

  • For EMC-compliant earthing of the copper braiding
  • Automation technology
  • Telecommunication
  • Measurement and control technology
  • Industrial machinery and plant engineering

Product Make-up

  • PG connection thread acc. to DIN 40430

Technical Data

  • Article number: 53112240
  • Article designation / size:
  • Ø F mm: 8.0 - 14.0
  • Minimum Ø above braiding (mm): 6
  • SW wrench size mm: 24
  • Overall length C mm: 35.0
  • Thread length D mm: 6.5
  • Pieces / PU: 25

Data Sheet