53112100 - SKINTOP MSR-M 12x1,5

Price per unit
  • Sale
  • Regular price R 26.72
Tax included.
We have 5 in stock.


SKINTOP® MSR-M, brass cable gland with maximum reliability

SKINTOP® MSR-M, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical

Info

  • SKINTOP® MSR-M 75 x 1.5 with innovative double lamella gasket for easier assembling of cables with large diameters.
  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53112100
  • Article designation / size:
  • Ø F mm: 2 - 5.0
  • SW wrench size mm: 16
  • Overall length C mm: 26.5
  • Thread length D mm: 6.5
  • Pieces / PU: 100

Data Sheet