SKINTOP® MSR-M ATEX, anti-static brass cable gland
SKINTOP® MSR-M ATEX, anti-static brass cable gland with cold impact resistance and reducing seal insert, explosion-proof
Benefits
- Maximum reliability
- High strain relief
- Wide, variable clamping ranges
- Cold impact resistance
Application Range
- With reducing seal insert, to seal cables with smaller outer diameters
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Technical Data
- Article number: 53112725
- Article designation / size:
- Ø F mm: 5.0 - 10.0
- Visible height (mm):
- SW wrench size mm: 24
- Overall length C mm: 37.0
- Thread length D mm: 8
- Pieces / PU: 50