53112115 - SKINTOP MSR-M-XL 16x1,5

Price per unit
  • Sale
  • Regular price R 60.04
Tax included.
We have 297 in stock.


SKINTOP® MSR-M-XL, metric nickel-plated brass cable gland

SKINTOP® MSR-M-XL, metric cable gland with variable clamping ranges and reducing seal insert, especially for thick walls

Info

  • With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Benefits

  • Especially for thick walls
  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm References / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Technical Data

  • Article number: 53112115
  • Article designation / size:
  • Ø F mm: 2 - 7.0
  • SW wrench size mm: 20
  • Overall length C mm: 38.0
  • Thread length D mm: 12
  • Pieces / PU: 50

Data Sheet