52015770 - SKINTOP MSR PG 7

Price per unit
  • Sale
  • Regular price R 38.16
Tax included.
We have 100 in stock.


SKINTOP® MSR, brass cable gland with maximum reliability

SKINTOP® MSR, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • With reducing seal insert, to seal cables with smaller outer diameters

Product Make-up

  • PG connection thread acc. to DIN 40430

Technical Data

  • Article number: 52015770
  • Article designation / size:
  • Ø F mm: 2.0 - 5.0
  • SW wrench size mm: 14
  • Overall length C mm: 25.0
  • Thread length D mm: 5
  • Pieces / PU: 100

Data Sheet